LC F15-44_209P KRT
10915568
$0.00
/
- Lacing (in): 4 x 4 in
- Pin Diameter (mm): 5.08 mm
- Plate Depth (mm): 12.8 mm
- Base Catalog No: F15-44
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 209
- Chain Pitch (mm): 15.875 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LL1044
- ISO Minimum Tensile Strength (N): 44000 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 0.92
- Overall Width/Pin Length (mm): 14.9 mm
- Rex/Morse Minimum Tensile Strength (N): 48000 N
- Total Length (m): 3.3179 m
- Weight unit: KG
- Width Between Outer Plates (mm): 9.6 mm