OBS 06B-1 10FT REX 06B-1 USE 10698845
10483285
$0.00
/
- Chain Pitch (in): 0.375 in
- Inside Plate Height (in): 8.2 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.129 in
- Pin Length (in): 1.193 in
- Plate Thickness (in): 0.34 in
- Product Type: Standard-Approved Performance British Standard
- Roller Diameter (in): 0.25 in
- Base Catalog No: 06B-1
- Height: 1.00
- Length: 7.50
- Material: Steel
- Minimum Tensile Strength (lbs): 2023 lb
- Net Weight: 0.27
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.50
06B-1 10 Ft 06B-1 10 Ft