OBS 06B-2 10FT REX 06B-2 USE 10701210
10483297
$0.00
/
- Chain Pitch (in): 0.375 in
- Inside Plate Height (in): 8.2 in
- Number of Strands/Width: 2
- Pin Diameter (in): 0.129 in
- Pin Length (in): 2.004 in
- Plate Thickness (in): 0.4 in
- Product Type: Standard-Approved Performance British Standard
- Roller Diameter (in): 0.25 in
- Base Catalog No: 06B-2
- Material: Steel
- Minimum Tensile Strength (lbs): 3799 lb
- Net Weight: 0.52
- Weight unit: LB
06B-2 10 Ft