OBS 06B-3 10FT REX 06B-3 USE 10700646
10483299
$0.00
/
- Chain Pitch (in): 0.375 in
- Inside Plate Height (in): 8.2 in
- Number of Strands/Width: 3
- Pin Diameter (in): 0.129 in
- Pin Length (in): 2.807 in
- Plate Thickness (in): 0.4 in
- Product Type: Standard-Approved Performance British Standard
- Roller Diameter (in): 0.25 in
- Base Catalog No: 06B-3
- Material: Steel
- Minimum Tensile Strength (lbs): 5598 lb
- Net Weight: 0.79
- Weight unit: LB
06B-3 10 Ft