OBS 083 10 FT 083 10 FT USE 10697106
10483301
$0.00
/
- Chain Pitch (in): 0.5 in
- Inside Plate Height (in): 11.8 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.161 in
- Pin Length (in): 1.075 in
- Plate Thickness (in): 0.31 in
- Product Type: Standard-Approved Performance British Standard
- Base Catalog No: 83
- Height: 1.00
- Length: 7.50
- Material: Steel
- Minimum Tensile Strength (lbs): 2698 lb
- Net Weight: 0.28
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.50
083 10 Ft 083 10 Ft