OBS 08B-1 10 FT REX USE 10703966
10483303
$0.00
/
- Chain Pitch (in): 0.5 in
- Inside Plate Height (in): 9.9 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.175 in
- Pin Length (in): 1.417 in
- Plate Thickness (in): 0.44 in
- Product Type: Standard-Approved Performance British Standard
- Roller Diameter (in): 0.335 in
- Base Catalog No: 08B-1
- Height: 1.00
- Length: 9.00
- Material: Steel
- Minimum Tensile Strength (lbs): 4047 lb
- Net Weight: 0.47
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00
08B-1 10 Ft 08B-1 10 Ft