08B-2 CL 1 PC REX 08B-2 CL 1 PC
10483308
MFG #: REX
$0,00
/
- Chain Pitch (in): 0.5 in
- Inside Plate Height (in): 0.46 in
- Pin Diameter (in): 0.175 in
- Pin Length (in): 2.52 in
- Plate Thickness (in): 0.445 in
- Roller Diameter (in): 0.335 in
- Base Catalog No: 08B-2
- Height: 0.25
- Length: 3.50
- Unit of Dimension: IN
- Width: 4.50