16B-2 50 FT REX 16B-2 50 FT
10483330
MFG #: Rexnord
$0.00
/
- Chain Pitch (in): 1 in
- Inside Plate Height (in): 21 in
- Number of Strands/Width: 2
- Pin Diameter (in): 0.326 in
- Pin Length (in): 5.591 in
- Plate Thickness (in): 1.26 in
- Product Type: Standard-Approved Performance British Standard
- Roller Diameter (in): 0.625 in
- Base Catalog No: 16B-2
- Height: 7.00
- Length: 26.00
- Material: Steel
- Minimum Tensile Strength (lbs): 23830 lb
- Net Weight: 3.53
- Unit of Dimension: IN
- Weight unit: LB
- Width: 45.00
16B-2 50 Ft 16B-2 50 Ft