2060R10BX 2060 R 10BX
10483341
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 1.5 in
- Inside Plate Height (in): 0.71 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.234 in
- Pin Length (in): 1.1 in
- Plate Thickness (in): 0.09 in
- Product Type: Standard-Approved Performance Double Pitch Conveyor
- Roller Diameter (in): 0.469 in
- Base Catalog No: 2060
- Chain Construction: Riveted
- Height: 2.00
- Length: 10.00
- Material: Steel
- Minimum Tensile Strength (lbs): 0.162 lb
- Net Weight: 0.64
- Sprocket Unit: C-42
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.00
- Width Between Outer Plates (in): 0.5 in
2060 Rivet 10 BX