OBS 20B-1 10 FT REX 20B-1 USE 10696675
10483345
$0.00
/
- Chain Pitch (in): 1.25 in
- Inside Plate Height (in): 26.4 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.401 in
- Pin Length (in): 3.465 in
- Plate Thickness (in): 1.14 in
- Product Type: Standard-Approved Performance British Standard
- Roller Diameter (in): 0.75 in
- Base Catalog No: 20B-1
- Height: 2.00
- Length: 14.00
- Material: Steel
- Minimum Tensile Strength (lbs): 21357 lb
- Net Weight: 2.47
- Unit of Dimension: IN
- Weight unit: LB
- Width: 14.00
20B-1 10 Ft 20B-1 10 Ft