OBS 24B-1 10 FT REX 24B-1 USE 10701005
10483349
$0.00
/
- Chain Pitch (in): 1.5 in
- Inside Plate Height (in): 33.4 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.576 in
- Pin Length (in): 4.504 in
- Plate Thickness (in): 1.49 in
- Product Type: Standard-Approved Performance British Standard
- Roller Diameter (in): 1 in
- Base Catalog No: 24B-1
- Height: 4.00
- Length: 14.50
- Material: Steel
- Minimum Tensile Strength (lbs): 35969 lb
- Net Weight: 4.60
- Unit of Dimension: IN
- Weight unit: LB
- Width: 14.50
24B-1 10 Ft 24B-1 10 Ft