24B-2 10 FT REX 24B-2 10 FT
10483351
MFG #: Rexnord
$0.00
/
- Chain Pitch (in): 1.5 in
- Inside Plate Height (in): 33.4 in
- Number of Strands/Width: 2
- Pin Diameter (in): 0.576 in
- Pin Length (in): 8.461 in
- Plate Thickness (in): 1.9 in
- Product Type: Standard-Approved Performance British Standard
- Roller Diameter (in): 1 in
- Base Catalog No: 24B-2
- Material: Steel
- Minimum Tensile Strength (lbs): 62947 lb
- Net Weight: 9.17
- Weight unit: LB
24B-2 10 Ft MTO