AR5000R50RE ARC 5000 R 50 RE
10483355
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 0.625 in
- Inside Plate Height (in): 0.59 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.2 in
- Pin Length (in): 50 in
- Plate Thickness (in): 0.08 in
- Product Type: Standard-Approved Performance Coupling
- Base Catalog No: 5000
- Chain Construction: Riveted
- Height: 13.50
- Length: 12.00
- Material: Steel
- Net Weight: 0.77
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
ARC 5000 Rivet 50 Re