AR6000R50RE ARC 6000 R 50 RE
10483357
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 0.75 in
- Inside Plate Height (in): 0.71 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.234 in
- Pin Length (in): 50 in
- Plate Thickness (in): 0.09 in
- Product Type: Standard-Approved Performance Coupling
- Base Catalog No: 6000
- Chain Construction: Riveted
- Height: 13.50
- Length: 12.00
- Material: Steel
- Net Weight: 1.17
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
ARC 6000 Rivet 50 Re