B502PMR25BX B502PM R 25 BX
10483359
MFG #: Rexnord
$0.00
/
- Chain Pitch (in): 1 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.17 in
- Pin Length (in): 0.44 in
- Plate Thickness (in): 0.06 in
- Product Type: Solid Block
- Base Catalog No: B502PM
- Chain Construction: Riveted
- Height: 2.00
- Length: 9.00
- Material: Powdered Metal
- Net Weight: 0.21
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00
B502 Rivet B502pm Rivet 25 BX