B503PMR25BX B503PM R 25 BX
10483362
MFG #: Rexnord
$0.00
/
- Chain Pitch (in): 1 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.17 in
- Pin Length (in): 0.5 in
- Plate Thickness (in): 0.06 in
- Product Type: Solid Block
- Base Catalog No: B503PM
- Chain Construction: Riveted
- Height: 2.00
- Length: 10.00
- Material: Powdered Metal
- Net Weight: 0.25
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.00
B503 25 Ft To Be Sold In 25 Foot Increments