B504PMR100REB B504PM R 100 REB
10483364
MFG #: Rexnord
$0.00
/
- Chain Pitch (in): 1 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.19 in
- Pin Length (in): 0.61 in
- Plate Thickness (in): 0.08 in
- Product Type: Solid Block
- Base Catalog No: B504PM100EB
- Height: 13.00
- Length: 12.00
- Material: Powdered Metal
- Net Weight: 0.32
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
B504Pmr100reB B504Pm Rivet 100 ReB