B504PMR25BX B504PM R 25 BX
10483365
MFG #: Rexnord
$0.00
/
- Chain Pitch (in): 1 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.19 in
- Pin Length (in): 0.61 in
- Plate Thickness (in): 0.08 in
- Product Type: Solid Block
- Base Catalog No: B504PM
- Chain Construction: Riveted
- Height: 1.25
- Length: 8.75
- Material: Powdered Metal
- Net Weight: 0.32
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.75
B504 25 Ft B504Pm Rivet 25 BX