B506PMR175RE B506PM R 175 FT REEL
10483371
MFG #: Rexnord
$0.00
/
- Chain Pitch (in): 1 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.19 in
- Pin Length (in): 0.8 in
- Plate Thickness (in): 0.08 in
- Product Type: Solid Block
- Base Catalog No: B506PM175E
- Material: Powdered Metal
B506pm Rivet 175 Ft Reel