C2040SSR10BX C2040SS R 10BX
10483376
MFG #: LINK
$0.00
/
- Chain Pitch (in): 1 in
- Inside Plate Height (in): 0.45 in
- Pin Diameter (in): 0.156 in
- Pin Length (in): 0.7 in
- Plate Thickness (in): 0.06 in
- Roller Diameter (in): 0.313 in
- Base Catalog No: C2040SS
- Chain Construction: Riveted
- Net Weight: 0.31
- Weight unit: LB