C2050SSR10BX C2050SS R 10BX
10483378
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 1.25 in
- Inside Plate Height (in): 0.55 in
- Number of Strands/Width: 2
- Pin Diameter (in): 0.2 in
- Pin Length (in): 0.89 in
- Plate Thickness (in): 0.08 in
- Product Type: Standard-Approved Performance Stainless Steel
- Roller Diameter (in): 0.4 in
- Base Catalog No: C2050SS
- Material: Stainless Steel
- Minimum Tensile Strength (lbs): 0 lb
- Net Weight: 0.52
- Weight unit: LB
- Width Between Outer Plates (in): 0.38 in
C2050ss Rivet 10 BX A1F8