C2060HSSR10BX C2060HSS R 10BX
10483386
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 1.5 in
- Inside Plate Height (in): 0.71 in
- Number of Strands/Width: 2
- Pin Diameter (in): 0.234 in
- Pin Length (in): 65.56 in
- Plate Thickness (in): 0.13 in
- Product Type: Standard-Approved Performance Stainless Steel
- Roller Diameter (in): 0.469 in
- Base Catalog No: C2060HSS
- Chain Construction: Riveted
- Material: Stainless Steel
- Minimum Tensile Strength (lbs): 0 lb
- Net Weight: 0.92
- Sprocket Unit: C-42
- Weight unit: LB
- Width Between Outer Plates (in): 0.5 in
C2060Hss Rivet 10 BX A1F8