C2082HC10BX C2082H COT 10BX
10483391
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 2 in
- Inside Plate Height (in): 0.91 in
- Number of Strands/Width: 2
- Pin Diameter (in): 0.313 in
- Pin Length (in): 1.5 in
- Plate Thickness (in): 0.16 in
- Product Type: Standard-Approved Performance Double Pitch Carrier
- Roller Diameter (in): 1.13 in
- Base Catalog No: C2082H
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 0 lb
- Net Weight: 2.35
- Weight unit: LB
- Width Between Outer Plates (in): 0.63 in
C2082H Cotter 10 BX MTO