C2120HC10BX C2120H COT 10BX
10483393
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 3 in
- Inside Plate Height (in): 1.38 in
- Number of Strands/Width: 2
- Pin Diameter (in): 0.438 in
- Pin Length (in): 2.21 in
- Plate Thickness (in): 0.22 in
- Product Type: Standard-Approved Performance Double Pitch Conveyor
- Roller Diameter (in): 0.88 in
- Base Catalog No: C2120H
- Height: 14.00
- Length: 17.00
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 0 lb
- Net Weight: 3.41
- Unit of Dimension: IN
- Weight unit: LB
- Width: 17.00
- Width Between Outer Plates (in): 1 in
C2120H Cotter 10 BX A7a20 MTO