CO240C10BX RC 240 FR COT 10BX
10483399
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 3 in
- Inside Plate Height (in): 2.81 in
- Pin Diameter (in): 0.938 in
- Pin Length (in): 4.05 in
- Plate Thickness (in): 0.38 in
- Product Type: Standard-Approved Performance Double Pitch Conveyor
- Roller Diameter (in): 1.875 in
- Base Catalog No: 240
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 112500 lb
- Sprocket Unit: C-36
- Width Between Outer Plates (in): 1.88 in
RC 240 FR Cotter 10 BX