L502R25BX L502 R 25 BX
10483400
MFG #: Rexnord
$0.00
/
- Chain Pitch (in): 1 in
- Pin Diameter (in): 0.17 in
- Pin Length (in): 0.44 in
- Plate Thickness (in): 0.06 in
- Product Type: Laminated Block
- Base Catalog No: L502
- Height: 1.00
- Length: 9.00
- Material: Steel
- Net Weight: 0.23
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00
L502 Rivet Block Chain