LB100-OR10BX LB 100 O-RNG 10BX
10483405
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 1.25 in
- Inside Plate Height (in): 1.16 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.38 in
- Pin Length (in): 1.7 in
- Plate Thickness (in): 0.16 in
- Product Type: O-Ring
- Roller Diameter (in): 0.75 in
- Base Catalog No: LB100-O
- Material: Steel
- Minimum Tensile Strength (lbs): 19530 lb
- Net Weight: 2.50
- Weight unit: LB
Sold In 10 Ft Incrementsonly