12B-1 OL 50 PC REX 12B-1 OL 50 PC
10498121
MFG #: REX
$0,00
/
- Chain Pitch (in): 0.75 in
- Inside Plate Height (in): 0.63 in
- Pin Diameter (in): 0.225 in
- Pin Length (in): 1.882 in
- Plate Thickness (in): 0.615 in
- Roller Diameter (in): 0.475 in
- Base Catalog No: 12B-1
- Height: 1.25
- Length: 3.50
- Net Weight: 0.07
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.50