CO1802C10F1.5BX RC 180-2 FR C 10F1.5 BX
10499398
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 2.25 in
- Inside Plate Height (in): 2.14 in
- Number of Strands/Width: 2
- Pin Diameter (in): 0.688 in
- Pin Length (in): 5.55 in
- Plate Thickness (in): 0.28 in
- Product Type: Standard-Approved Performance Double Pitch Conveyor
- Roller Diameter (in): 1.406 in
- Base Catalog No: 180-2
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 126560 lb
- Sprocket Unit: C-32
- Width Between Outer Plates (in): 1.41 in
RC 180-2 FR C 10f1.5 BX