C2050R100REB C2050 R 100 REB
10499433
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 1.25 in
- Inside Plate Height (in): 0.59 in
- Number of Strands/Width: 2
- Pin Diameter (in): 0.2 in
- Pin Length (in): 0.89 in
- Plate Thickness (in): 0.08 in
- Product Type: Standard-Approved Performance Double Pitch Conveyor
- Roller Diameter (in): 0.4 in
- Base Catalog No: C2050
- Height: 1.00
- Length: 8.00
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 0 lb
- Net Weight: 0.53
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
- Width Between Outer Plates (in): 0.38 in
C2050 Rivet 100 ReB