24B-3 10 FT REX 24B-3 10 FT
10499442
MFG #: Rexnord
$0.00
/
- Chain Pitch (in): 1.5 in
- Inside Plate Height (in): 33.4 in
- Number of Strands/Width: 3
- Pin Diameter (in): 0.576 in
- Pin Length (in): 12.24 in
- Plate Thickness (in): 1.9 in
- Product Type: Standard-Approved Performance British Standard
- Roller Diameter (in): 1 in
- Base Catalog No: 24B-3
- Height: 4.00
- Length: 16.00
- Material: Steel
- Minimum Tensile Strength (lbs): 95544 lb
- Net Weight: 4.60
- Unit of Dimension: IN
- Weight unit: LB
- Width: 16.00
24B-3 10 Ft