AR5016CHNBX OBS USE VC 16 LKS 10483355
10499462
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 0.625 in
- Inside Plate Height (in): 0.59 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.2 in
- Pin Length (in): 16 in
- Plate Thickness (in): 0.08 in
- Product Type: Standard-Approved Performance Coupling
- Base Catalog No: A5016CHNBX
- Height: 1.95
- Length: 3.60
- Material: Steel
- Net Weight: 0.77
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.60
ARC 5016 Chn BX