C2100HR10BX C2100H R 10BX
10499471
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 2.5 in
- Inside Plate Height (in): 1.13 in
- Number of Strands/Width: 2
- Pin Diameter (in): 0.375 in
- Pin Length (in): 1.78 in
- Plate Thickness (in): 0.19 in
- Product Type: Standard-Approved Performance Double Pitch Conveyor
- Roller Diameter (in): 0.75 in
- Base Catalog No: C2100H
- Height: 2.50
- Length: 14.00
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 0 lb
- Net Weight: 2.39
- Unit of Dimension: IN
- Weight unit: LB
- Width: 14.50
- Width Between Outer Plates (in): 0.75 in
C2100H Rivet 10 BX A7a17