20B-2 10 FT REX 20B-2 10 FT

10499510 MFG #: REX
$0.00 /
  • Chain Pitch (in): 1.25 in
  • Inside Plate Height (in): 1.01 in
  • Pin Diameter (in): 0.401 in
  • Pin Length (in): 6.319 in
  • Plate Thickness (in): 1.142 in
  • Roller Diameter (in): 0.75 in
  • Base Catalog No: 20B-2
  • Net Weight: 4.83
  • Weight unit: LB
QTY