12B-1 120 FT REX12B-1 X 120 FT SD
10499544
MFG #: Link-Belt
$0,00
/
- Chain Pitch (in): 0.75 in
- Inside Plate Height (in): 16.2 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.225 in
- Pin Length (in): 1.882 in
- Plate Thickness (in): 0.61 in
- Product Type: Standard-Approved Performance British Standard
- Roller Diameter (in): 0.475 in
- Base Catalog No: 12B-1
- Material: Steel
- Minimum Tensile Strength (lbs): 6519 lb
12B-1 X 120 Ft Strand