10B-1SS REX 10B-1 SS ST
10499585
MFG #: Link-Belt
$0,00
/
- Chain Pitch (in): 0.625 in
- Inside Plate Height (in): 0.57 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.2 in
- Pin Length (in): 1.638 in
- Plate Thickness (in): 0.523 in
- Product Type: Standard-Approved Performance British Standard
- Roller Diameter (in): 0.4 in
- Base Catalog No: 10B-1
- Material: Stainless Steel
- Minimum Tensile Strength (lbs): 5036 lb
- Net Weight: 0.50
- Weight unit: LB
10B-1 Stainless Steel Chain