212B-2 10 FT 212B-2 METRIC CH
10499605
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 1.5 in
- Inside Plate Height (in): 0.63 in
- Number of Strands/Width: 2
- Pin Diameter (in): 0.225 in
- Pin Length (in): 0.972 in
- Plate Thickness (in): 0.61 in
- Product Type: Standard-Approved Performance British Standard
- Base Catalog No: 212B-2
- Material: Steel
- Minimum Tensile Strength (lbs): 6519 lb
- Width Between Outer Plates (in): 0.46 in
212B-2 Metric Chain