C2160HR10BX C2160H R 10BX
10499627
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 4 in
- Inside Plate Height (in): 1.87 in
- Number of Strands/Width: 2
- Pin Diameter (in): 0.562 in
- Pin Length (in): 2.78 in
- Plate Thickness (in): 0.28 in
- Product Type: Standard-Approved Performance Double Pitch Carrier
- Roller Diameter (in): 1.13 in
- Base Catalog No: C2160H
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 0 lb
- Net Weight: 0.65
- Weight unit: LB
- Width Between Outer Plates (in): 1.25 in
C2160H Rivet 10 BX A7a23