OBS 16B-1 SS 10FT REX USE 10699537
10499683
$0.00
/
- Chain Pitch (in): 1 in
- Inside Plate Height (in): 21 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.326 in
- Pin Length (in): 3.091 in
- Plate Thickness (in): 1 in
- Product Type: Standard-Approved Performance British Standard
- Roller Diameter (in): 0.625 in
- Base Catalog No: 16B-1
- Material: Stainless Steel
- Minimum Tensile Strength (lbs): 13489 lb
- Net Weight: 1.81
- Weight unit: LB
Rex 16B-1 Stainless Steel 10 Ft