20B-2 50 FT REX 20B-2 50 FT
10499684
MFG #: Rexnord
$0.00
/
- Chain Pitch (in): 1.25 in
- Inside Plate Height (in): 26.4 in
- Number of Strands/Width: 2
- Pin Diameter (in): 0.401 in
- Pin Length (in): 6.319 in
- Plate Thickness (in): 1.44 in
- Product Type: Standard-Approved Performance British Standard
- Roller Diameter (in): 0.75 in
- Base Catalog No: 20B-2
- Height: 8.00
- Length: 26.00
- Material: Steel
- Minimum Tensile Strength (lbs): 38218 lb
- Net Weight: 4.83
- Unit of Dimension: IN
- Weight unit: LB
- Width: 45.00
20B-2 50 Ft 20B-2 50 Ft