OBS RC 084-1_7875P HSP (nEU)
10593046
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 4.09 mm
- Roller Diameter (mm): 7.75 mm
- Base Catalog No: 084-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 100012.5 mm
- Chain Length (No. of Links): 7.875 ST
- Chain Pitch (mm): 12.7 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 15600 N
- Lubrication: VSK001: RexPro
- Net Weight: 0.59
- Pin Length (mm): 14.8 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 16000 N
- Roller Style: 0
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 8.93 mm