L506R200REB L506 R 200 FT REEL

10603194
$0.00 /
  • Base Catalog No: L506
  • Chain Construction: Riveted
  • Height: 1.00
  • Length: 9.00
  • Net Weight: 0.46
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 9.00
QTY