OBS RC 08B-2_M149281,1x91P+55P (nEU)
10687170
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 4.45 mm
- Roller Diameter (mm): 8.51 mm
- Attachment Layout: M149281,1X
- Chain Length (mm): 1854.2 mm
- Chain Length (No. of Links): 146 ST
- Chain Pitch (mm): 12.7 mm
- ISO Minimum Tensile Strength (N): 31100 N
- Lubrication: VSK001: RexPro
- Net Weight: 2,485.00
- Pin Length (mm): 31 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 32000 N
- Roller Style: FLP
- Transverse Pitch (mm): 13.92 mm
- Weight unit: G