OBS RC 08B-1 CB_J2 L05 17P SSG,FOCKE SP
10696560
$0.00
/
- Number of Strands/Width: 1
- Chain Length (mm): 215.9 mm
- Chain Length (No. of Links): 17 ST
- Chain Pitch (mm): 12.7 mm
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 17800 N
- Lubrication: VSK005: Korrosionsschutz
- Net Weight: 0.68
- Pin Length (mm): 16.7 mm
- REX Minimum Tensile Strength (N): 15000 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 11.43 mm