OBS RC 08B-1 LB_ZN 3939P HSP
10696737
$0.00
/
- Number of Strands/Width: 1
- Base Catalog No: 08B-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 50025.3 mm
- Chain Length (No. of Links): 3.939 ST
- Chain Pitch (mm): 12.7 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-B
- Lubrication: Link-Belt-Schmierung
- Net Weight: 0.66
- Roller Style: 0
- Transverse Pitch (mm): 0 mm
- Weight unit: KG