OBS RC 08B-1 HIPRO AT_PIN08B-2,2/1 108P
10697022
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 4.45 mm
- Roller Diameter (mm): 8.51 mm
- Attachment Layout: PIN08B-2,2/1
- Chain Length (mm): 1371.6 mm
- Chain Length (No. of Links): 108 ST
- Chain Pitch (mm): 12.7 mm
- Connecting Link: I-A
- ISO Minimum Tensile Strength (N): 17800 N
- Lubrication: VSK018: H1-Klüberplus
- Net Weight: 0.86
- Pin Length (mm): 16.7 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 18000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG