OBS RC 10B-1 LB_ZN 3151P HSP
10697062
$0.00
/
- Number of Strands/Width: 1
- Base Catalog No: 10B-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 50022.125 mm
- Chain Length (No. of Links): 3.151 ST
- Chain Pitch (mm): 15.875 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-B
- Lubrication: Link-Belt-Schmierung
- Net Weight: 0.92
- Roller Style: 0
- Transverse Pitch (mm): 0 mm
- Weight unit: KG