OBS RC 08B-1 AT_W15941,1+ZN L18 395P DRW
10697419
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 4.45 mm
- Roller Diameter (mm): 8.51 mm
- Attachment Layout: W15941,1/2MTG,IN
- Chain Length (mm): 5016.5 mm
- Chain Length (No. of Links): 395 ST
- Chain Pitch (mm): 12.7 mm
- ISO Minimum Tensile Strength (N): 17800 N
- Lubrication: VSK018: H1-Klüberplus
- Net Weight: 0.89
- Pin Length (mm): 16.7 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 12500 N
- Roller Style: FLP
- Weight unit: KG