OBS RC 05B-2 LB_625P
10699607
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 2.31 mm
- Roller Diameter (mm): 5 mm
- Base Catalog No: 05B-2
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 5000 mm
- Chain Length (No. of Links): 625 ST
- Chain Pitch (mm): 8 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 7800 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 0.33
- Pin Length (mm): 8.6 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 7800 N
- Weight unit: KG
- Width Between Outer Plates (mm): 4.9 mm