OBS RC 10B-1 CB_B417+A+A+ TF L12 318P DR
10699617
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 5.08 mm
- Roller Diameter (mm): 10.16 mm
- Attachment Layout: B417+A146861+A146862,1/3
- Chain Length (mm): 5048.25 mm
- Chain Length (No. of Links): 318 ST
- Chain Pitch (mm): 15.875 mm
- Connecting Link: I-V
- ISO Minimum Tensile Strength (N): 22200 N
- Lubrication: VSK012: Hoch-/Tieftemperatur
- Net Weight: 1.49
- Pin Length (mm): 18.9 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 18000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG